Publish your products
Color Big Status Chandelier
Color Big Status Chandelier
Color Big Status Chandelier
Color Big Status Chandelier
Color Big Status Chandelier
Color Big Status Chandelier

    Color Big Status Chandelier

    The Color Big Status Chandelier is an asymmetric, geometric globe fixture expertly handcrafted from solid brass and customizable with a variety of 13 colors and three finishes. Its bold, modern design suits mid-century to contemporary interiors, making it an eye-catching centerpiece for dining rooms, entryways, primary bedrooms, living rooms, and upscale commercial spaces. The sturdy construction ensures durability and longevity, while the customizable colors allow designers to tailor the fixture to their project’s unique palette. Perfect for creating a design-forward ambiance, the Color Big Status Chandelier blends artisanal craftsmanship with striking style.
    Specification
    • Dimensions

      Dimensions: Length: 42", Width: 26", Globe: 8", Canopy: 5.7"

      Hanging Height

      Chandelier Version (SKU: 30507) = 16" - 34". Height varies via included 12" and two 6" extension rods.
      Flush Mount Version (SKU: 30507F) = 16". Height is fixed via included 6" rod.

      Weight

      12 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      Four medium (E26) base sockets.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-big-status-chandelier-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)34
    • Width (inches)42
    • Depth (inches)26
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States