Publish your products
Color Cap Double Sconce 6"
Color Cap Double Sconce 6"
Color Cap Double Sconce 6"
Color Cap Double Sconce 6"
Color Cap Double Sconce 6"
Color Cap Double Sconce 6"

    Color Cap Double Sconce 6"

    The Color Cap Double Sconce 6" is a two-globe wall sconce that takes a classic mid-century silhouette and builds it from solid brass with hand-blown glass globes. Each globe is six inches in diameter, and the pair sits on a five inch round backplate. Overall height is eighteen inches, with a seven and one-half inch projection from the wall. It is available in a 14 colors and brass, nickel, or black finish and weighs three pounds.

    The sconce has two E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. It can be mounted horizontally or vertically, which suits it to flanking a vanity, framing a bedside, or lining a hotel corridor or lobby. Well-suited to both residential and commercial interiors. Also available in finishes-only as the Cap Double Sconce 6" and with a single globe as the Cap Sconce 6".

    Specification
    • Dimensions

      Overall Height: 18", Depth: 7.5", Globe: 6", Backplate: 5"

      Weight

      3 lb

      Materials

      Brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-cap-globe-sconce-ii-6
    • Product familyCap Double Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (inches)18
    • Width (inches)6
    • Depth (inches)7.5
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States