Publish your products
Color Captain Chandelier 29"
Color Captain Chandelier 29"
Color Captain Chandelier 29"
Color Captain Chandelier 29"
Color Captain Chandelier 29"
Color Captain Chandelier 29"

    Color Captain Chandelier 29"

    The Color Captain Chandelier is a two-tier chandelier of aluminum and solid brass, with a swivel mechanism on each tier that lets the arms rotate to adjust the fixture's shape and fit. Each tier measures 29 inches in length, with six inches of vertical distance between tiers. Powder-coated in a choice of 14 colors.

    The Captain is wired with four E26 sockets rated at a maximum of 15 watts each and is dimmable with a compatible dimmer. It is UL listed for dry locations and is available in hanging heights from 18 to 84 inches, with custom heights on request, which makes it suited to dining tables, long islands, stairwells, and double-height spaces. Well-suited to both residential and commercial interiors, including hospitality and restaurant settings. 

    Specification
    • Dimensions

      Tier Length: 29"
      Vertical Distance Between Tiers: 6"
      Canopy Size: 5" x 1.5"

      Hanging Height

      18", 24", 36", 48", 60", 72", & 84". Increased height available by request.

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-captain-chandelier-29
    • Product familyCaptain Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)84
    • Width (inches)29
    • Depth (inches)29
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit