Publish your products
Color Hemi Sconce 10"
Color Hemi Sconce 10"
Color Hemi Sconce 10"
Color Hemi Sconce 10"
Color Hemi Sconce 10"
Color Hemi Sconce 10"

    Color Hemi Sconce 10"

    The Color Hemi Sconce 10" is a half-round shade in aluminum and brass. It projects 6" from a compact 5" backplate, with the bulb set openly inside the dome so the colored interior tints the light it throws across the wall. The design is reduced to a single clean curve, which lets the color and finish carry the look. It’s available in 14 colors paired with a brass, nickel, or black finish, and each one is made to order in Dutton Brown’s Minneapolis studio.

    The fixture is UL listed for damp locations in the U.S. and Canada, so it works in primary baths and powder rooms as well as at bedsides and along hallways in residential projects. The 10" size holds its own beside wider mirrors and in taller entries or stairwells where a smaller sconce would look undersized. In commercial and hospitality settings, the outward-facing shade and single E26 socket make it a practical spec for guest room vanities, restaurant restrooms, and repeated runs down corridor walls. It is hardwired and dimmable with compatible bulbs and dimmers.

    Also available as the Color Hemi Sconce 8" and the Color Hemi Flush Mount 10".

    Specification
    • Dimensions

      Depth: 6", Dome: 10", Backplate: 5"

      Weight

      3 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-hemi-dome-sconce-10
    • Product familyHemi Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Width (inches)10
    • Depth (inches)6
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States