Publish your products
Color Icon 2 Sconce
Color Icon 2 Sconce
Color Icon 2 Sconce
Color Icon 2 Sconce
Color Icon 2 Sconce
Color Icon 2 Sconce
Color Icon 2 Sconce

    Color Icon 2 Sconce

    The Color Icon 2 Sconce is a modern reinterpretation of classic globe lighting. This fixture blends precision-engineered CNC-machined components with a sleek aluminum frame and two hand-blown opal white glass globes. Designed for versatility, it can be installed both horizontally and vertically on the wall or on the ceiling, making it ideal for vanity areas, hallways, and a variety of other spaces. With its adaptability, this mid-century modern inspired globe light adds contemporary flair to spaces including restaurants, residential spaces and beyond. 

    Available in three finishes, brass, nickel, and black, and 13 colors, it's also perfect for general bathroom lighting or decorative office lighting. Fixture can be installed on ceiling or wall, vertically or horizontally, as a flush mount or wall sconce.

    Specification
    • Dimensions 

      Length: 17", Depth: 10", Backplate: 5", Globe: 6"

      Weight

      4 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch. Can be installed on ceiling (flush mount version) or wall (sconce version). Versions are identical.

      Socket Type

      Two medium (E26) base sockets.

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-icon-2-wall-sconce-lighting
    • Product familyLighting
    • Product groupSurface Mounts
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)17
    • Width (inches)6
    • Depth (inches)10
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States