Publish your products
Color Lure Pendant
Color Lure Pendant
Color Lure Pendant
Color Lure Pendant
Color Lure Pendant
Color Lure Pendant
Color Lure Pendant

    Color Lure Pendant

    The Color Lure Globe Pendant is a vibrant globe pendant available in 4 diameter sizes, featuring an aluminum, powder-coated hemispherical dome perched atop a hand-blown opal glass globe shade. Each pendant is hand-crafted and made-to-order by an artisan in Minneapolis where this reinvention of a mid-century modern classic was also designed. Use to flank a reading nook, line a kitchen island or cascade down a stairway.

    Perfect for kitchens, dining rooms, and commercial spaces, this fixture combines vivid or calming color options with a sleek silhouette to deliver dynamic lighting and customizable design appeal. Use one as a singular statement piece or several for a statement installation.

    Specification
    • Dimensions

      Globe diameter varies by SKU.
      SKU: 30112-6 = 6"
      SKU: 30112-8 = 8"
      SKU: 30112-10 = 10"
      SKU: 30112-12 = 12"
      Canopy diameter: 5"

      Hanging Height

      Varies by SKU achieved with included 12" extension rod.
      SKU: 30112-6 = 21"
      SKU: 30112-8 = 23"
      SKU: 30112-10 = 25"
      SKU: 30112-12 = 27"
      Add-on extension rods available. Downloads include flush mount version which includes the shortest rod allowed for the SKU to install as flush as possible.

      Weight

      2 - 5 lb.

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-lure-globe-pendant-lighting
    • Product familyLighting
    • Product groupPendants
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)27
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States