Publish your products
Color Major Sconce 15"
Color Major Sconce 15"
Color Major Sconce 15"
Color Major Sconce 15"
Color Major Sconce 15"
Color Major Sconce 15"

    Color Major Sconce 15"

    The Color Major Sconce 15" has a low-profile form and stretches it to 15" tall, with a 3.3" depth and 5" backplate. Its body is machined from aluminum and brass and topped with one exposed lamp, which gives a tall wall a strong vertical accent without adding bulk. There are 14 colors and brass, nickel, or black finishes to specify from, all made to order in Minneapolis.

    The added height suits rooms with taller ceilings and larger mirrors, where a compact sconce would get lost. Use it to frame an oversized vanity, mark a foyer or stair landing, or give definition to a long hallway. It is damp-rated in the U.S. and Canada, so it works in residential primary baths as readily as in hotel bathrooms, lobby walls, and restaurant restrooms. The fixture is hardwired with one E26 socket, and an optional backplate-mounted rotary dimmer is available.

    Also available as the Color Major Sconce 9" and 21", or as the two-light Color Pilot Sconce 17".

    Specification
    • Dimensions

      As shown without bulbs:
      Height: 15", Depth: 3.3", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-major-sconce-15
    • Product familyMajor Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (inches)15
    • Depth (inches)3.3
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States