Publish your products
Color Major Sconce 21"
Color Major Sconce 21"
Color Major Sconce 21"
Color Major Sconce 21"
Color Major Sconce 21"
Color Major Sconce 21"

    Color Major Sconce 21"

    The Color Major Sconce 21" is a single-light wall fixture in aluminum and brass. Its 21" body sits 3.3" off a 5" backplate and is topped with one exposed bulb, so it reads as a long, slim line on the wall. It comes in 14 colors with a brass, nickel, or black finish, and each fixture is made to order in Minneapolis.

    At this height it suits double-height walls, full-length mirrors, and long corridors, where a shorter sconce would look undersized. It’s UL listed for damp locations in the U.S. and Canada, so it works in primary baths and stairwells at home, and in hotel lobbies, restaurant entries, and commericial corridors. The fixture is hardwired with one E26 socket, and a rotary dimmer can be added to the backplate.

    Also available as the Color Major Sconce 9" and 15". 

    Specification
    • Dimensions

      As shown without bulb:
      Height: 21", Depth: 3.3", Backplate: 5"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-major-sconce-21
    • Product familyMajor Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (inches)21
    • Depth (inches)3.3
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States