Publish your products
Color Major Sconce 9"
Color Major Sconce 9"
Color Major Sconce 9"
Color Major Sconce 9"
Color Major Sconce 9"
Color Major Sconce 9"

    Color Major Sconce 9"

    The Color Major Sconce 9" is a slim vertical wall fixture CNC-machined from aluminum and brass. It projects just 3.3" from a 5" backplate. A single exposed lamp sits on a narrow 9" body, so the piece reads as a clean line of color against the wall. It’s offered in 14 colors with a brass, nickel, or black finish, and each fixture is made to order in Dutton Brown’s Minneapolis studio.

    Because it sits so shallow, the 9" fits where deeper sconces would intrude: tight powder rooms, narrow halls, and the gap beside a vanity mirror. It is UL listed for damp locations in the U.S. and Canada and runs on a single E26 socket. It can be ordered with a rotary dimmer on the backplate for bedside or reading use where a wall switch isn’t convenient. In commercial and hospitality projects, it works well for flanking guest bath mirrors, lighting artwork in corridors, and spacing evenly along restaurant banquettes.

    Also available as the Color Major Sconce 15" and 21", or as the two-light Color Pilot Sconce 11".

    Specification
    • Dimensions

      As shown without bulb:
      Height: 9", Depth: 3.3", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-major-sconce-9
    • Product familyMajor Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (inches)9
    • Depth (inches)3.3
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States