Publish your products
Color Orbi Chandelier
Color Orbi Chandelier
Color Orbi Chandelier
Color Orbi Chandelier
Color Orbi Chandelier
Color Orbi Chandelier

    Color Orbi Chandelier

    The Color Orbi Chandelier gathers four hand-blown opal glass globes, each 6" in diameter, around a central brass and aluminum core. The orbiting arrangement produces a soft, even glow across a compact 20" spread and gives the fixture an open, sculptural silhouette that reads from every angle. Available across 14 powder coat colors and 3 finishes.

    With a hanging height from 10" to 28" using optional extension rods, it suits dining areas, entryways, bedrooms, and nurseries. It mounts to flat ceilings as standard, with a hang-straight add-on for sloped ceilings. Well-suited to both residential and commercial interiors, it works as a single centerpiece or in a grouped installation for hospitality lobbies and restaurants. Also available at a larger scale as the Color Big Orbi Chandelier.

    Specification
    • Dimensions

      Width: 20", Globe: 6", Canopy: 5.7"

      Hanging Height

      10" - 28". One 12" and two 6" extension rods included.

      Weight

      7 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-orbi-globe-chandelier
    • Product familyOrbi Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)28
    • Width (inches)20
    • Depth (inches)20
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States