Publish your products
Color Pilot Sconce 17"
Color Pilot Sconce 17"
Color Pilot Sconce 17"
Color Pilot Sconce 17"
Color Pilot Sconce 17"
Color Pilot Sconce 17"

    Color Pilot Sconce 17"

    The Color Pilot Sconce 17" is a two-light wall fixture CNC-machined from aluminum and brass. It has one lamp at each end of a 17" body, so it casts light both upward and downward. It mounts 3.3" off the wall on a 5" backplate, which keeps the profile tight enough for narrow walls and close clearances. Specify it in any of 14 colors with a brass, nickel, or black finish. Each fixture is made to order in Dutton Brown’s Minneapolis studio.

    Because it lights in both directions, the 17" casts even, balanced light on faces and surfaces. That makes it a strong choice beside or above bathroom mirrors, and in hallways, foyers, and bedrooms in residential work. It’s UL listed for damp locations in the U.S. and Canada. In hospitality and commercial settings, it fits guest bathrooms, commercial corridors, restaurant restrooms, and lobby walls where light needs to wash in both directions. The fixture is hardwired with two E26 sockets, and a rotary dimmer can be added to the backplate.

    Also available as the Color Pilot Sconce 11", 23", and 29", or as the single-light Color Major Sconce 15".

    Specification
    • Dimensions

      As shown without bulbs:
      Height: 17", Depth: 3.3", Backplate: 5"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-pilot-sconce-17
    • Product familyPilot Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (inches)17
    • Depth (inches)3.3
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States