Publish your products
Color Prisma Chandelier 35"
Color Prisma Chandelier 35"
Color Prisma Chandelier 35"
Color Prisma Chandelier 35"
Color Prisma Chandelier 35"
Color Prisma Chandelier 35"

    Color Prisma Chandelier 35"

    The Color Prisma Chandelier is a geometric chandelier of aluminum and solid brass, set with five hand-blown opal glass globes. Each globe measures six inches in diameter, and the fixture spans 35 inches in length and 23 inches in width at a height of 18 inches. Powder-coated in a choice of 14 colors and three finishes: brass, nickel, or black.

    The Prisma is wired with five E26 sockets rated at a maximum of 9 watts each and is dimmable with a compatible dimmer. It is UL listed for damp locations and hangs from 24 to 42 inches with extension rods, which makes it suited to dining rooms, kitchen islands, stairwells, and entries. A flat-ceiling canopy is standard, and a hang-straight add-on is available for sloped ceilings. Well-suited to both residential and commercial interiors. Also available at a larger scale as the Color Big Prisma Chandelier.

    Specification
    • Dimensions

      Length: 35", Width: 23", Fixture Height: 18", Globe: 6", Canopy: 5.7"

      Hanging Height

      24" - 42". One 12" and two 6" extension rods included.

      Weight

      8 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      5 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-prisma-globe-chandelier
    • Product familyPrisma Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)42
    • Width (inches)35
    • Depth (inches)23
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)8
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States