Publish your products
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce
Color Reader Sconce

    Color Reader Sconce

    The Color Reader Sconce delivers directional lighting with a bold, color-forward aesthetic. Built from high-gauge aluminum with brass hardware and offered in a wide range of soft and vibrant finishes, this handcrafted fixture features a recessed socket and adjustable joint for precise light control.

    Its sleek style is perfect for bedside reading, office task lighting, hallways, kitchens, hospitality suites, retail fitting rooms, and gallery spaces, it offers both visual interest and functional versatility in residential and commercial settings.

    Specification
    • Dimensions

      Height: 9", Lamp Cup: 6" long x 2" diameter, Backplate: 5"
      Swivel: 90° to front, 330° to left/right
      Depth varies by arm length for each SKU.
      Depth (SKU: 60124-0) = 8.5"
      Depth (SKU: 60124-3) = 11.5"
      Depth (SKU: 60124-6) = 14.5"
      Depth (SKU: 60124-10) = 18.5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED bulb. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 7W per socket (PAR16 bulb included).

      Certification

      UL listed for dry locations in the United States and Canada.

    Technical specification
    • Unique ref.color-reader-wall-sconce-lighting
    • Product familyLighting
    • Product groupSconce
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (inches)9
    • Width (inches)5
    • Depth (inches)17.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States