Publish your products
Color Snug Sconce
Color Snug Sconce
Color Snug Sconce
Color Snug Sconce
Color Snug Sconce
Color Snug Sconce

    Color Snug Sconce

    The Color Snug Sconce is a compact wall sconce built from aluminum and brass, designed to sit close to the wall in spaces where other fixtures won’t fit. It measures seven inches in height with a four inch projection from the wall, on a five inch round backplate. It is available in a brass, nickel, or black finish and weighs one pound. This is the short version of the Color Snug Sconce, and a taller version is offered separately.

    The sconce has one E26 medium-base socket rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Its small footprint suits offices, vanities, hallways, and powder rooms, and it can be used alone or lined up in a row. Well-suited to both residential and commercial interiors. Also available in brass, nickel, and black as the Snug Sconce, and in a taller version as the Tall Snug Sconce.

    Specification
    • Dimensions

      As shown without bulb:
      Height: 8", Depth: 4", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-snug-sconce
    • Product familySnug Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (inches)8
    • Depth (inches)4
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States