Publish your products
Color Status Chandelier 35"
Color Status Chandelier 35"
Color Status Chandelier 35"
Color Status Chandelier 35"
Color Status Chandelier 35"
Color Status Chandelier 35"

    Color Status Chandelier 35"

    The Color Status Chandelier 35" makes an asymmetric statement, with square rods and perpendicular arms creating a sharp, geometric composition that reads as sculptural as it does functional. Its distinct silhouette bridges traditional, mid-century, and modern styles, giving specifiers a fixture that flexes across a range of interior styles without losing its architectural edge.

    The elongated horizontal form is purpose-built for long tables, kitchen islands, and bars, making it a natural fit for both residential dining spaces and commercial settings like restaurants and hospitality lounges. Install as a singular centerpiece or repeat throughout a larger space for a striking, rhythmic effect.

    Specification
    • Dimensions: Length: 35", Fixture Height: 11", Width: 23", Globe: 6", Canopy: 5.7"

      Width: 889mm

      Height: 279mm

      Depth: 584mm

      Weight: 23623g

      Primary material: Aluminum

      Secondary material: Brass

    Technical specification
    • Unique ref.color-status-globe-chandelier-35
    • Product familyStatus Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)279
    • Width (mm)889
    • Depth (mm)584
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)23623
    Classification
    • BIMobject CategoryLighting - Chandelier

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit