Publish your products
Color Twink Sconce
Color Twink Sconce
Color Twink Sconce
Color Twink Sconce
Color Twink Sconce
Color Twink Sconce

    Color Twink Sconce

    The Color Twink Sconce is a small, single-light fixture in aluminum and brass, with one exposed bulb on a 5" round backplate. It projects just 3.5" and mounts on either a wall or a ceiling, which gives you more placement options than a typical sconce. Specify it in any of 14 colors with a brass, nickel, or black finish on the hardware, and each fixture is made to order in Minneapolis.

    Its small scale and color options make it easy to use as a single pop of color or repeated down a stairwell or corridor. It’s UL listed for damp locations in the U.S. and Canada, and suits bathrooms, hallways, and entries at home as well as hotels, restaurants, and offices. The fixture is hardwired with one E26 socket, and a rotary dimmer can be added to the backplate.

    Also available in standard finishes as the Twink Sconce.

    Specification
    • Dimensions

      As shown without bulb:
      Depth: 3.5", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-twink-sconce
    • Product familyTwink Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Depth (inches)3.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States