Publish your products
Orbi Chandelier
Orbi Chandelier
Orbi Chandelier
Orbi Chandelier
Orbi Chandelier
Orbi Chandelier

    Orbi Chandelier

    The Orbi Chandelier is a globe chandelier composed of four hand-blown opal glass globes arranged in orbit around a central core of brass and aluminum. Each globe measures six inches in diameter, giving the fixture a compact 20-inch spread. The opal glass diffuses light evenly, and the fixture is available in a brass, nickel, or black finish.

    The Orbi is wired with four E26 sockets rated at a maximum of 9 watts each and is dimmable with a compatible dimmer. It hangs at a height of 10 inches and extends to 28 inches with optional extension rods, which makes it suited to dining rooms, entryways, stairwells, and bedrooms. A flat-ceiling canopy is standard, and a hang-straight add-on is available for sloped ceilings. Well-suited to both residential and commercial interiors, including hospitality, restaurant, and boutique retail settings. Also available at a larger scale as the Big Orbi Chandelier.

    Specification
    • Dimensions

      Width: 20", Globe: 6", Canopy: 5.7"

      Hanging Height

      10" - 28". One 12" and two 6" extension rods included.

      Weight

      7 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.orbi-globe-chandelier
    • Product familyOrbi Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)28
    • Width (inches)20
    • Depth (inches)20
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit