Publish your products
Scepter Sconce 18"
Scepter Sconce 18"
Scepter Sconce 18"
Scepter Sconce 18"
Scepter Sconce 18"

    Scepter Sconce 18"

    The Scepter Sconce 18 Inch is a minimalist wall sconce with a slim profile that sits close to the wall. CNC-machined aluminum and brass construction gives it sharp, defined edges and a contemporary look. Available in brass, nickel, or black finish.

    At 18 inches tall, it suits the top of a bathroom mirror, either side of a foyer entrance, or a hallway run in pairs. Well-suited to bathrooms, entries, corridors, and hospitality interiors. Well-suited to both residential and commercial interiors. Also available in 14 colors as the Color Scepter Sconce 18 Inch.

    Specification
    • Dimensions

      As shown without bulbs:
      Height: 18", Depth: 3.5", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.scepter-sconce-18
    • Product familyScepter Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)18
    • Depth (inches)3.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States