Publish your products
Tall Snug Sconce
Tall Snug Sconce
Tall Snug Sconce
Tall Snug Sconce
Tall Snug Sconce

    Tall Snug Sconce

    The Tall Snug Sconce is a wall sconce built from aluminum and brass, with an extended arm that places the bulb higher or lower than a standard sconce. It measures thirteen inches in height with a four inch projection from the wall, on a five inch round backplate. It is available in a brass, nickel, or black finish and weighs one pound. This is the tall version of the Snug Sconce, and a shorter version is offered separately.

    The sconce has one E26 medium-base socket rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. The extended arm suits high or low junction boxes, hallways, and art displays, and the sconces work well lined up in a matching row. Well-suited to both residential and commercial interiors. Also available in 14 colors as the Color Tall Snug Sconce, and in a shorter version as the Snug Sconce.

    Specification
    • Dimensions

      As shown without bulb:
      Height: 13", Depth: 4", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.tall-snug-sconce
    • Product familyTall Snug Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (inches)13
    • Depth (inches)4
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States