Publish your products
EAE -  Cable Tray Plug-In
EAE -  Cable Tray Plug-In
EAE -  Cable Tray Plug-In
EAE -  Cable Tray Plug-In
EAE -  Cable Tray Plug-In
    EAE Group

    EAE - Cable Tray Plug-In

    3.0 out of 5 stars3.0(6 reviews)

    Description

    The EAE Cable Tray plugin allows users to employ EAE Electric's cable tray products in their Autodesk® Revit® projects using the most up-to-date data. Users registered with EAE Electric can start using the plugin by logging into it. They can draw cable trays that are in active production in their projects and segment these lines according to production standards. Moreover, the drawn lines can be re-joined to revert to their original states.

    Thanks to the edit method in the plugin, a cable tray line drawn with the plugin can be transformed into a different product group or a different size version. This method saves users from having to redraw the same line, thus saving time.

    Cable tray lines drawn in Revit projects can be painted in different colors for better clarity. Users don't need to download files from a separate location when there is an update in cable tray parameters or products. As the plugin is cloud-based, it operates with the most current data. Any issues encountered during the use of the plugin can be communicated to us by users through the contact form included in the plugin.

    Specification

    • # EAE Cable Tray Plug-In
      The EAE Cable Tray plugin allows users to employ EAE Electric's cable tray products in their Revit projects using the most up-to-date data. Users registered with EAE Electric can start using the plugin by logging into it. They can draw cable trays that are in active production in their projects and segment these lines according to production standards. Moreover, the drawn lines can be re-joined to revert to their original states.Thanks to the edit method in the plugin, a cable tray line drawn with the plugin can be transformed into a different product group or a different size version. This method saves users from having to redraw the same line, thus saving time.Cable tray lines drawn in Revit projects can be painted in different colors for better clarity. When there is an update in cable tray parameters or products, users don't need to download files from a separate location. As the plugin is cloud-based, it operates with the most current data. Any issues encountered during the use of the plugin can be communicated to us by users through the contact form included in the plugin.
      Download Size: 1.4 MB
      Version Info: 1.0.1.3

      Cust. Support: ELK.bim@eaegroup.com
      Compatible with: Autodesk Revit
      Work withtin Revit Versions: 2024 , 2023 , 2022 , 2021 , 2020 , 2019
      [Download Latest Installation File]
      [Download All Revit Plug-Ins]
      While installing the new version, please make sure to uninstall the old version from your computer first. If you encounter any issues during or after installation, do not hesitate to contact us. We are always happy to assist you.We wish you success in your endeavors.

      # General Usage Instructions
      ·      User Registration
      After completing user registration, one should log in to the plugin.
      ·         Placement of Family Files into the Project
      Once the user logs into the plugin, they should click the “Build” button within the plugin. After the first click on this button, the plugin interface becomes usable, and all the family files will be imported into the project.
      ·         Cable Tray Line Design
      After clicking the Build button, a cable tray design form will open. Within this form, a cable tray product group must be selected. Then, the dimensions of the chosen cable tray product are determined and drawing begins with the create button.
      ·         Splitting a Cable Tray Line
      A drawn cable tray line is divided according to production standards using the split button.
      ·         Joining a Cable Tray Line
      A cable tray line that needs to be reconfigured is reverted to its original form with the join button. In this initial form, users can easily make changes, edit, and re-split the line.
      ·         Getting a Product List
      Cable tray lines that have been split can create a bill of materials using two options in the form opened by the Product List button in the plugin. The first option is to create a list by selecting cable tray lines individually, or the second, to add all the cable tray lines in the Revit project to the product list at once. The generated product list can be exported in Excel format or sent to us for a quote.

      # Installation/Uninstallation
      Users must run the downloaded EAE_CableTray_Plug-In_Setup.exe file and complete the installation by simply accepting the user agreement.
      Important points to note during installation are:
      • There should not be any open Revit programs during the installation.
      • If a CableTray plugin has been previously installed, it must be removed from the Control Panel.
      Users who wish to uninstall the plugin should do so by accessing the 'Programs' option in their computer's Control Panel, finding the plugin, and removing the software from their computer.
      # Additional Information
      The plugin is capable of operating in all language options supported by Autodesk Revit.
      The user interface and all forms automatically adapt to the language setting used in Revit.
      As the plugin operates on a cloud-based system, current SAP data and production data are used to update the family files accordingly.
      # Contact
      Company Name: EAE ELEKTRIK
      Support Contact: ELK.bim@eaegroup.com
      Please contact ELK.bim@eaegroup.com if you have any questions.
      [EAE ELEKTRIK]
      # About Versions
      # 1.0.1.3
      1 - All buttons and functions in the add-in are now restricted to work only with appropriate Revit project types.
      2 - The error occurring in the Split method when no product selection is made has been resolved.
      3 - The error occurring in the Join method when no product selection is made has been resolved.
      # 1.0.1.2
      Getting Elbow and some product's informations into List Form problem solved.Working with Russian Language and other's fixed.
      # 1.0.1.1
      Fixed some error with creating a product list.Fixed exporting as an excel format for product list.Fixed sending offer to EAE Elektrik A.S.
      # 1.0.1.0
      Fixed using Edit Methods.Fixed LogOut and Login Problem.Fixed Opening Login Form more than one.
      # 1.0.0.9
      Sap Soap Application entegrated with Plug-In.All the structural information will be uptodate always.Modified webrequest timeout values for LookupTables.
      # 1.0.0.8
      FTP domain,files and unneccesarry php files are cleaned. Plugin works more effective.
      # 1.0.0.7
      Setup file can detect the old versions while working and delete them.
      # 1.0.0.6
      Fixed filtering option at Product Selection Form.
      # 1.0.0.5
      Available in all languages supported by Revit.
      # 1.0.0.4New User Interface 


    Technical specification
    • Unique ref.EAE_Cable_Tray_Plug-In
    • Product familyCable Tray
    • Product groupAutodesk Revit Plug-In
    • TypeSoftware
    • Date of publishing2024-08-06
    • Edition number1
    • Width (mm)3000
    Related
    • Material mainAluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • UNSPSC nameElectrical Systems and Lighting and Components and Accessories and Supplies
    • UNSPSC code39
    • Uniclass 2015 CodeSs_70
    • Uniclass 2015 DescriptionElectrical systems
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 33
    • OmniClass TitleElectrical Busbars
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit