Publish your products
EAE - DABLINE - Power Busbar Systems (63A-80A)
EAE - DABLINE - Power Busbar Systems (63A-80A)
EAE - DABLINE - Power Busbar Systems (63A-80A)
EAE - DABLINE - Power Busbar Systems (63A-80A)
EAE - DABLINE - Power Busbar Systems (63A-80A)
EAE - DABLINE - Power Busbar Systems (63A-80A)
EAE - DABLINE - Power Busbar Systems (63A-80A)
    EAE Group

    EAE - DABLINE - Power Busbar Systems (63A-80A)

    Underfloor Busbar Trunking Power Distribution Systems (63A-80A) Dabline underfloor busbar systems, which has various colour options, is used in raised floor applications in offices. The smaller size of DABLINE (Underfloor busbar) makes it possible to install the system into restricted areas with a floor height up to 65mm.For plain, easy and fast solutions minimizing the risk under the raised floor without requiring cable tray, cabling, junction box and connector.
    Specification
      • Electrical current rating: 63A or 80A
      • Optional straight lengths of 1200 – 2400 – 3000 mm available
      • Optional plug-in outlets every 300mm or 600mm
      • IP55 degree of Protection
      • Halogen Free plastics with a fire rating of up to 960°C
      • Keyed Tap-off Plugs
      • The spring contacts of the busbar are silver plated
      • On the conductor,full length isolation that provides long life security and protects property against danger emanating from the outside
      • Grounding continuity and installation at the joint points are provided by using a single bolt
      • Each busbar length is complete with integrated floor fixing brackets
      • IP covers hinged on plug-in windows
      • 2, 3, 4, 5 conductor options (grounding optional)
      • Single Phase (for UPS and mains) 2 separate circuit possibilities for 2 separate busbars or for the same plug (mains, UPS)
      • Current reception units are available in various colours for the mains and UPS
      • 4 Conductor (N/L3/L2/L1/ PE Housing) – Yellow Series – 3 Phases Systems
      • 5 Conductor (CE/N2/L2/N1/ PE Housing) – Blue Series – Monophases Double Circuit System
      • 5 Conductor (CE/N/L3/L2/L1/ PE Housing) – Lilac Series – 3 Phases Clean Earth
    Technical specification
    • Unique ref.Dabline-Busbar
    • Product familyBusbar
    • Product groupDabline Busbar
    • TypeAssembly (multiple objects)
    • Date of publishing2022-05-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryCopper
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit