Publish your products
2GP 2CDX

2GP 2CDX

Booster sets with two horizontal twin impeller pumps with stainless steel hydraulics. Two 2CDX series pumps with self-ventilated 2-pole asynchronous motor, IE3 efficiency class for three phase motors starting from 0.75 kW. The system is equipped as standard with a control panel with alternating pump and is designed for the installation of storage tanks (available on request).
Specification
  • • Maximum liquid temperature: 50°C • Maximum operating pressure: 10 bar • Water with maximum presence of solids: 50 ppm (particle size 0.25-0.1 mm or less), no gas or corrosive and aggressive substances • Maximum chlorine content: 500 ppm • Altitude not exceeding 1000 m a.s.l.; • Humidity 50% without condensation • Ambient protected against atmospheric agents. • Pump body, impeller, shaft in AISI 304 • Mechanical seal in Ceramic/Carbon/NBR • IE3 motor starting from 0.75kW • Self-ventilated 2-pole asynchronous motor • Class of insulation F • IP55 protection degree • Single-phase voltage 230V ±10% 50Hz,Threephase voltage 230/400V ±10% 50Hz
Technical specification
  • Unique ref.2GP-2CDX
  • Product familyBooster sets with control panel
  • Product groupwith two centrifugal pumps
  • TypeObject (single object)
  • Date of publishing2019-11-14
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_86_66
  • Uniclass 2015 DescriptionPressure booster pumps
  • CSI MasterFormat 2014 Code22 11 23.13
  • CSI MasterFormat 2014 TitleDomestic-Water Packaged Booster Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit