Publish your products
EVMSL

EVMSL

4.9 out of 5 stars4.9(8 reviews)
Vertical multistage pumps in AISI 316 stainless steel. Reliable, quiet and easy to maintain. Suitable for: • residential, commercial, industrial, agricultural and fire-fighting pressure boosting systems • primary water treatment • reverse osmosis • filtration systems • handling moderately aggressive fluids • filling boilers • washing, heating, refrigeration and airconditioning systems
Specification
  • • Maximum working pressure: 16, 25, 30, 35 bar (depends on the model) • Liquid temperature range (clear water): -30ºC to 140ºC • MEI > 0,7 • Poles: 2 • Insulation class: F for single phase version F (temperature rise class B) for three phase version • Protection degree: IP55 (up to 11kW) IP56 (above 15kW) • Voltage: - Single phase 230V±10% - Three phase 230/400V±10% (up to 4kW) - Three phase 400/690V±10% (above 5,5kW) • Outer casing in AISI 316L (EN 1.4404) stainless steel • Bottom casing in AISI 316L (EN 1.4404) - ASTM CF8 (EN 1.4308) • Impeller in AISI 316L (EN 1.4404) stainless steel • Shaft in AISI 316L (EN 1.4404) • Mechanical seal: SiC/Carbon/EPDM or FPM SiC graphite/SiC/EPDM or FPM • Motor support in cast iron ENGJL-200 EN1561 • Pipe connection: - Round flange (F) - Oval flange (N) - Loose round flange (LF) - Victaulic® connection (V) - Clamp connection (C) • Commercial motors can be fitted to all of the pump models without any modifications thanks to low pump axial thrust load • Long life of the motor bearing • Patent Pending • Cartridge shaft seal can be easily replaced without disassembly of motor bracket • The spacer coupling allows easy maintenance without having to remove heavy motors over 5,5 kW • IE3 efficiency for both 50 and 60 Hz operation, according IEC 60034-30 standard (IE3 for 60Hz is depending on motor size and voltage) • ETM motors are available from 0,75 up to 11 kW for both 50 and 60 Hz (All other sizes including single phase motors are available with commercial IEC standard motors) • PTC sensors (thermistors) are standard from 1,5 kW upwards for motor protection at 150°C • Unloosable screws and sealing are standard for terminal box fixing from 0,75 kW upwards • Stable inverter mounting on fan covers made of pressed steel • Capacity: up to 320 m3/h • Total Head: up to 120 m
Technical specification
  • Unique ref.EVMSL
  • Product familyVertical multistage pumps
  • Product groupIn AISI 316L
  • TypeObject (single object)
  • Date of publishing2019-08-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit