Publish your products
MATRIX

MATRIX

4.7 out of 5 stars4.7(11 reviews)
Horizontal multistage centrifugal pumps in AISI 304 featuring particularly robust construction. Suitable for: • water boosting increasing pressure in general • heating and conditioning systems • small-scale garden watering • vehicle washing • handling clean water • industrial plants
Specification
  • • Maximum working pressure: 10 bar • Liquid temperature range (clear water): - from -15°C to + 85°C for the standard version, - from -15°C to + 110°C for the special version for high temperature • Poles: 2 • Insulation class: F • Protection degree: IP55 • Voltage: - Single phase 1~230V ±10% - Three phase 3~230/400V ±10% • Pump body in AISI 304 (EN 1.4301) stainless steel • Impeller in AISI 304 (EN 1.4301) stainless steel • Shaft in AISI 304 (EN 1.4301) stainless steel • Mechanical seal: Standard = Ceramic/Carbon/EPDM H = Graphite/Ceramic/FPM HS = Silicon carbide/Silicon carbide/FPM • Motor support in EN AB-AISi11Cu2(Fe) (microcasted aluminium) • WRAS-certified for standard models up to 85°C • Available, as an accessory, the insulation casing for the pump body for use with coolant liquids or in situations where condensation may occur • Capacity: up to 97 m3/h • Total Head: up to 27 m
Technical specification
  • Unique ref.MATRIX
  • Product familyHorizontal multistage pumps
  • Product groupIn AISI 304
  • TypeObject (single object)
  • Date of publishing2019-08-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit