Publish your products
Ecolator Max
Ecolator

Ecolator Max

Ecolator mini treatment-plant is a result of high-tech research and product development expert. By combining chemical and biological water treatment, it can effectively reduce the organic substances and nitrogen (N) causing eutrophication and phosphorus (P) in the wastewater. Suitable for farm-buildings, large apartment buildings and more economic for common wastewater. Collection efficiency for example, bark, dairy farms and rehusekoittamoiden require wastewater. Suitable for large buildings and all kinds of plots. The front sump allows even difficult installation conditions. Inlet sewer can be up to 2.3 m in depth. The discharge of waste water pump allows the reversal of rising terrain. CE-marked contribution to the treatment plant. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.ecolator_max
  • Product familyMini treatment-plant
  • Product groupEcolator Max
  • TypeObject (single object)
  • Date of publishing2012-12-03
  • Edition number1
  • Height (mm)2260
Related
  • Material mainPlastic
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Treatment Device
  • UNSPSC namePurification
  • UNSPSC code401616
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit