Publish your products
Pannello isolante Poliuretano PIR POLIISO® SB

Pannello isolante Poliuretano PIR POLIISO® SB

POLIISO® SB HD is a yellow thermal insulation panel made of rigid, closed-cell PIR foam, expanded between two supports: the top one is made of bituminized glass fiber and the bottom one of saturated mineralized glass fiber.

"HD" is the abbreviation of "High Density", therefore the Compressive Strength is ≥ 200 kPa. The panels declares λD values from 0,025 W/mK or 0,028 W/mK (depending on thickness) according to European standard EN 13165, they are fit for applications below membrane by flaming with maximum operating temperatures of up to 110 °C and come in a standard size of 600 x 1200 mm. The panels are available in thicknesses of 30 - 160 mm.

APPLICATIONS WITH POLIISO® SB HD : Hot roof below bituminous membrane; ventilated sloped roof insulation under bituminous membrane; hot garden roof

Technical specification
  • Unique ref.poliiso-sb
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit