Publish your products
Pannello isolante Poliuretano PIR POLIISO® TEGOLA

Pannello isolante Poliuretano PIR POLIISO® TEGOLA

X-FOAM® EASY TEGOLA is an indigo blue board for thermal insulation below tile, made of single-layer extruded polystyrene, with extrusion skin and 4 shiplap edges. The boards have three longitudinal grooves on the extrados for micro-ventilation and transverse grooves to be able to fit the tiles. The boards have nominal compressive strength values of ≥ 300 kPa and are 600 mm wide and as long as the tile pitch; the thickness ranges from 40 to 120 mm. The panels have a fire classification of EUROCLASS E according to European standard EN 13501-1.

APPLICATIONS WITH X-FOAM® EASY TEGOLA: thermal insulation below tile for ventilated roofs

Technical specification
  • Unique ref.poliiso-tegola
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit