Publish your products
Pannello isolante Poliuretano PIR POLIISO® VV

Pannello isolante Poliuretano PIR POLIISO® VV

POLIISO® VV is a yellow thermal insulation panel made of rigid, closed-cell PIR foam, expanded between two saturated glass fiber supports. The panels declares λD values from 0,025 W/mK to 0,028 W/mK (depending on thickness) according to European standard EN 13165, compressive strength values ≥ 150 kPa; they are fit for applications below membrane by flaming with maximum operating temperatures of up to 110 °C and come in a standard size of 600 x 1200 mm. The panels are available in thicknesses of 20 - 140 mm.

APPLICATIONS WITH POLIISO® VV : hot roof below synthetic or bituminous membrane; metal deck; ventilated sloped roof insulation under bituminous membrane; hot garden roof

Technical specification
  • Unique ref.poliiso-vv
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit