Publish your products
Pannello isolante Polistirene estruso XPS X-FOAM® LMF

Pannello isolante Polistirene estruso XPS X-FOAM® LMF

X-FOAM® LMF is an indigo blue thermal insulation board made of extruded polystyrene foam, with extrusion skin and 4 tongue & groove edges. The boards have nominal compressive strength values from ≥ 200 kPa to ≥ 300 kPa (depending on thickness) and are 600 mm wide, 2800 mm long and 30 to 100 mm thick. X-FOAM® LMF has a fire classification of EUROCLASS E according to European standard EN 13501-1.

APPLICATIONS WITH X-FOAM® LMF: cavity wall insulation

Technical specification
  • Unique ref.x-foam-lmf
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit