Publish your products
Pannello isolante Polistirene estruso XPS X-FOAM® TRC

Pannello isolante Polistirene estruso XPS X-FOAM® TRC

X-FOAM® TRC is an indigo blue thermal insulation board made of extruded polystyrene foam, without extrusion skin, with longitudinal grooves in the surface and 4 butt edges. The boards have nominal compressive strength values from ≥ 200 kPa to ≥ 300 kPa (depending on thickness), and are 600 mm wide, 30000 mm long and 20 to 100 mm thick. X-FOAM® TRC has a fire classification of EUROCLASS E according to European standard EN 13501-1.

APPLICATIONS WITH X-FOAM® TRC: sandwich panels; isothermal trucks

Technical specification
  • Unique ref.x-foam-trc
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit