Publish your products
EST4 Cabinets and Chassis
Edwards

EST4 Cabinets and Chassis

5.0 out of 5 stars5.0(6 reviews)

Overview 

EST4 has a wide selection of cabinet arrangements allowing the greatest use of EST4’s flexible modular design.

Cabinets support more interfaces and display modules than earlier systems, which means smaller or fewer cabinets need to be installed to provide the same display capacity. Cabinets also support optional mounting of Signature Series modules, which is another way to reduce the use of external cabinets.

Lobby enclosure wallboxes and doors are made from sturdy 14-gauge rolled steel. Wallboxes have a black baked enamel finish. Lobby enclosure doors feature a modern contoured door design and integral viewing windows. They come with bronze or red baked enamel finishes. The door designs and colors ensure that there is a match to system annunciators and battery cabinets for a consistent look throughout the facility.

Doors may be mounted as remote annunciators without the need to have large CAB enclosures behind. This allows larger equipment to be mounted remotely, minimizing wall penetrations in lobbies and public spaces, and removing the need to home-run all field wiring. The EST4 lobby enclosures backboxes, doors and chassis units are ordered and shipped separately for easy staging on project sites. With a variety of sizes available, customized installations offer the flexibility to support up to two color LCD touch screens, and LED and switch modules offering configurations of 576 5 color LED indicators, as well as 576 control switches along with microphone and firefighters’ telephone options

Technical specification
  • Unique ref.edwards-EST4-CAB
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2019-08-05
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodePr_75_75_30
  • Uniclass 2015 DescriptionFire alarm detection devices and control equipment
  • CSI MasterFormat 2014 Code28 31 63
  • CSI MasterFormat 2014 TitleFire Alarm Integrated Audio Visual Evacuation Systems
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit