Publish your products
Genesis LED Low Frequency Horn-Strobe G4LF
Edwards

Genesis LED Low Frequency Horn-Strobe G4LF

Genesis LED G4LF horn and G4LFV horn-strobes are wall-mounted plug-in fire alarm notification appliances. These devices are designed for indoor dry applications.

Genesis LED G4LF and G4LFV features:

  • Field-configurable horn and strobe outputs.
  • Enhanced synchronization circuitry to comply with UL 1638 and CAN/ULC 526.
  • Input wiring test points on the front of the appliance when the cover is removed.
  • Table 1: G4LF horn models:
    • G4LFRF: Horn, wall, red, FIRE
    • G4LFRF-FR: Horn, wall, red, FEU/FIRE
    • G4LFRF-SP: Horn, wall, red, FUEGO
    • G4LFRN: Horn, wall, red, no marking
    • G4LFWF: Horn, wall, white, FIRE
    • G4LFWF-FR: Horn, wall, white, FEU/FIRE
    • G4LFWF-SP: Horn, wall, white, FUEGO
    • G4LFWN: Horn, wall, white, no marking
  • Table 2: G4LFV horn-strobe models:
    • G4LFVRF: Horn-strobe, wall, red, FIRE
    • G4LFVRF-FR: Horn-strobe, wall, red, FEU/FIRE
    • G4LFVRF-SP: Horn-strobe, wall, red, FUEGO
    • G4LFVRN: Horn-strobe, wall, red, no marking
    • G4LFVWF: Horn-strobe, wall, white, FIRE
    • G4LFVWF-FR: Horn-strobe, wall, white, FEU/FIRE
    • G4LFVWF-SP: Horn-strobe, wall, white, FUEGO
    • G4LFVWN: Horn-strobe, wall, white, no marking
  • Note: Synchronized operation requires a separately installed synchronization device.
  • See the control unit or power supply compatibility list for compatible synchronization devices.
Technical specification
  • Unique ref.genesis-led-low-frequency-horn-strobe-g4lf
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2025-12-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 00
  • CSI MasterFormat 2014 TitleFire Detection and Alarm
  • OmniClass Number23-29 29 00
  • OmniClass TitleFire Detection Devices

Region availability

North America
United States