Publish your products
E+E EE046 - Condensation Monitor (RH‑Based Early Warning Sensor)

E+E EE046 - Condensation Monitor (RH‑Based Early Warning Sensor)

The EE046 warns early and reliably of a condensation risk. It thus helps to prevent dripping or mould at critical cold spots. The condensation monitor can be mounted on flat surfaces and on pipes.

    Reliable Condensation Warning
    Condensation on a surface occurs when the relative humidity (RH) of the air close to the surface reaches 100 %. The EE046 condensation monitor measures accurately the relative humidity of the air at the surface temperature. An early warning is given via the relay output when this reaches a value of 90 % RH, just before condensation occurs. The relay also indicates a power supply failure or a broken cable. Additionally, an LED indicates the operating status of the EE046 (normal operation / alarm / power supply failure).

    Mounting on Surfaces and Pipes
    The EE046 condensation monitor is available in two versions. The wall/pipe mount model is appropriate for installation on flat surfaces and on pipes with a diameter of up to 50 mm (2"). It is mounted on cooling ceilings, on cooling or cold water piping, cooled surfaces and chilled beams.

    Snap-On Model for Pipes with 16 mm (0.63") Diameter
    The Snap-On model can be mounted on plastic and aluminum composite pipes with 16 mm (0.63") diameter. Typical applications for this model are cooling and heating by concrete core activation.

    Fast Response Time, Long-Term Stable Measurement
    Because of the very good thermal coupling with the surface, the EE046 responds very quickly to humidity or surface temperature changes.

    The high-quality humidity sensing element is protected against dust and dirt by the E+E proprietary coating. This ensures long-term stable and reliable measurements in harsh and polluted environments.

    Typical Applications

    • Concrete core activation
    • Chilled beams
    • Switching cabinets
    • Climate control


    Specification
    • Working range

      • 10...100% RH

      Switching point

      • 90 ±3% RH

      Response time at change of the surface temperature

      • t90 < 3 min.

      Response time at change of the relative humidity

      • t90 < 25 sec.

      Max. switch load

      • 24 V AC/DC, 1 A

      Supply

      • 24 V AC/DC
    Technical specification
    • Unique ref.ee046
    • Product familyHumidity and Temperature
    • Product groupCondensation Monitors
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States