Publish your products
E+E EE072 - Digital Humidity & Temperature Probe (Modbus/Analog)
E+E EE072 - Digital Humidity & Temperature Probe (Modbus/Analog)

    E+E EE072 - Digital Humidity & Temperature Probe (Modbus/Analog)

    The EE072 probe meets the highest requirements of demanding process and climate control applications such as in agriculture, life stock, food, pharma, clean rooms, outdoor, artificial snow machines and transportation. Besides the measurement of relative humidity (RH) and temperature (T) the EE072 calculates all other humidity related parameters.

    • High-precision RH/T sensing with thin-film technology
    • E+E sensor coating for protection against contamination
    • Reliable operation in harsh and condensing environments
    • IP65 housing in stainless steel or polycarbonate

    Excellent Measuring Performance
    The high-end E+E humidity sensing element is protected by the E+E proprietary coating against corrosive and electrically conductive pollution. In combination with a robust sensing head and fully encapsulated electronics, the EE072 provides highly accurate and long-term stable measurements even in harsh and condensing environment.

    Robust and Versatile
    With its IP65 stainless steel or polycarbonate enclosure and the wide choice of filter caps, the EE072 tackles even challenging industrial applications.

    Easy Installation
    The M12x1 connector and the standard-compliant digital communication via Modbus RTU or CANopen facilitate the design-in of EE072 and minimize installation costs.

    Configurable and Adjustable
    The setup and adjustment of the EE072 can be easily performed with an optional adapter and the free PCS10 Product Configuration Software.

    Sigma 05 - Modular Sensor Platform

    The EE072 is compatible with the Sigma 05 host device of the E+E Modular Sensor Platform. Together they become a versatile, plug-and-play RH / T modular sensor with analogue outputs and optional display. Besides EE072, Sigma 05 accommodates also other E+E intelligent sensing probes.

    Specification
    • Measuring range humidity

      • 0…100 % RH

      Accuracy humidity

      • ± 1.3 % RH

      Measuring range temperature

      • -40…80 °C (-40…176 °F)

      Accuracy temperature

      • ± 0.1 °C at 20 °C

      Output

      • Modbus RTU or CANopen

      Supply

      • 10…28 V DC
    Technical specification
    • Unique ref.ee072
    • Product familyHumidity and Temperature
    • Product groupHumidity Modules and Probes
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States