Publish your products
E+E EE160 - HVAC Humidity & Temperature Transmitter (Polycarbonate Housing)

E+E EE160 - HVAC Humidity & Temperature Transmitter (Polycarbonate Housing)

Specially designed for HVAC, the EE160 by E+E Elektronik is a cost-effective, highly accurate transmitter for relative humidity and temperature.

With encapsulated measurement electronics inside the sensing probe and E+E proprietary coating protection of the humidity sensor element, EE160 offer outstanding long term stability and reliability.

Typical Applications

  • Heating, ventilation and air conditioning
  • Storage rooms
Specification
  • Measuring range

    • 0...100% RH
    • -40...60 °C (-40...140 °F)

    Accuracy

    • ±2.5% RH
    • ±0.3 °C (±0.54 °F)

    Analogue outputs

    • 0-10V or 4-20mA

    Digital output

    • Modbus RTU

    Passive T-ouptut

    • optional

    Supply

    • 24V AC/DC
Technical specification
  • Unique ref.ee160
  • Product familyHumidity and Temperature
  • Product groupHumidity Transmitters, HVAC
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit