Publish your products
E+E EE461 - HVAC Temperature Sensor (High‑Accuracy NTC/RTD)

E+E EE461 - HVAC Temperature Sensor (High‑Accuracy NTC/RTD)

Cable sensors for temperature measurement are used in heating, ventilation and air conditioning systems as well as for process control.

Several types of sensing elements such as Pt100, Pt1000, NTC or Ni1000 are available. The an innovative star pressing of the sensor sleeve provides a high protection class IP67 / NEMA 4. All product-specific information is printed all along the cable.

Products

  • EE461 - Cable Temperature Sensor
  • EE462 - Cable Temperature Sensor

Typical Applications

  • Building automation
  • Process and climate control
Specification
  • Operating temperature - EE461

    • -30...105 °C (-22...221 °F)

    Operating temperature - EE462 - Glass fibre

    • 0...350 °C (32...662 °F)

    Operating temperature - EE462 - Silicone

    • -60...180 °C (-76...356 °F)

    Protection class

    • IP67 / NEMA 4

    Insulation resistance

    • typ. > 100 MΩ at 20 °C (68 °F)
Technical specification
  • Unique ref.ee461
  • Product familyTemperature Measurement
  • Product groupTemperature Sensors, HVAC
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit