Publish your products
E+E EE471 - Remote Temperature Probe (Flexible Cable Sensor)

E+E EE471 - Remote Temperature Probe (Flexible Cable Sensor)

The EE471 temperature sensor with remote probe reliably measures the temperature (T) in applications with space restrictions and is optimized for building automation, HVAC and process control.

The measured data is available on the voltage or current output, as well as on the RS485 interface with Modbus RTU. Alternatively, the EE471 features a passive output with a wide choice of temperature sensing elements.

The design with remote probe is appropriate for installations where electronic shall be protected against high temperature or strong vibrations. The innovative immersion well is dedicated for measurement in liquids.

An optional adapter and the free EE-PCS Product Configuration Software facilitate the setup and adjustment of the EE471.

Enclosure

  • IP65 / NEMA 4X
  • External mounting holes
  • Bayonet screws Probe
  • Product specific information printed on the cable
  • IP67 cable outlet (star pressing of the sensor sleeve)
Specification
  • Operating temperature

    • remote probe: -30...105 °C (-22...221 °F)
    • electronics: -30...70 °C (-22...158 °F)

    Accuracy active output

    • ±0.3 °C (±0.54 °F)

    Analogue output

    • 0-10 V or 4-20 mA

    Digital interface

    • RS485 with Modbus RTU

    Protection class

    • IP65 / NEMA 4X

    Supply

    • 24 V AC/DC
Technical specification
  • Unique ref.ee471
  • Product familyTemperature Measurement
  • Product groupTemperature Sensors, HVAC
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit