Publish your products
E+E EE650 - HVAC Air Velocity Transmitter (Hot‑Film Sensor)
E+E EE650 - HVAC Air Velocity Transmitter (Hot‑Film Sensor)

    E+E EE650 - HVAC Air Velocity Transmitter (Hot‑Film Sensor)

    The EE650 air flow sensor is dedicated for accurate and reliable measurement in building automation and ventilation applications.

    EE650 employs the new VTQ air flow sensor element, which operates on the thermal anemometer principle and is manufactured by E+E in state-of-the-art thin film technology.

    Due to its innovative design, the VTQ air flow sensor element is very robust and highly insensitive to pollution, which leads to outstanding long-term performance.

    The measured data is available either on an analogue voltage or current output, user selectable, or on the RS485 interface with Modbus RTU protocol.

    The enclosure design and the mounting flange included in the scope of supply allow for easy installation or replacement. The configuration and adjustment of the EE650 can be comfortably performed on the electronics board or via digital interface.

    Typical Applications

    • HVAC
    • Ventilation systems
    • Process control
    Specification
    • Measuring range - user selectable

      • 0...10 m/s (0...2000 ft/min)
      • 0...15 m/s (0...3000 ft/min)
      • 0...20 m/s (0...4000 ft/min)

      Accuracy at 20 °C (68 °F), 45 % RH, 1013 hectopascal

      • 0.2...10 m/s ±(0.2 m/s + 3 % of mv)
      • 0.2...15 m/s ±(0.2 m/s + 3 % of mv)
      • 0.2...20 m/s ±(0.2 m/s + 3 % of mv)

      Response time - user selectable

      • typ. 4 sec or typ. 1 sec.

      Output Analogue

      • 0-10 V and 4-20 mA

      Output Digital

      • Modbus RTU

      Supply

      • 24 V AC/DC
    Technical specification
    • Unique ref.ee650
    • Product familyAir Velocity and Flow
    • Product groupAir Velocity Transmitters
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States