Publish your products
E+E EE660 - Low‑Velocity Airflow Transmitter (Laminar Flow Applications)
E+E EE660 - Low‑Velocity Airflow Transmitter (Laminar Flow Applications)

    E+E EE660 - Low‑Velocity Airflow Transmitter (Laminar Flow Applications)

    The EE660 air velocity sensor operates on the hot film anemometer principle and is optimised for precise measurement of very low air velocity in laminar flow monitoring and clean room applications.

    EE660 employs E+E air flow sensors manufactured in thin film technology, which stands for excellent accuracy and long-term stability down to 0.15 m/s (30 ft/min). The device is available with current and voltage output or with RS485 interface and Modbus RTU. EE660 is user configurable and adjustable with jumpers on the electronics board or with the EE-PCS Product Configuration Software.

    Specification
    • Measuring range selectable by jumper

      • 0...1 m/s (0...200 ft/min)
      • 0...1.5 m/s (0...300 ft/min)
      • 0...2 m/s (0...400 ft/min)

      Accuracy at 20 °C (68 °F), 45 % RH, 1013 hectopascal

      • 0.15...1 m/s ±(0.04 m/s + 2 % of mv)
      • 0.15...1.5 m/s ±(0.05 m/s + 2 % of mv)
      • 0.15...2 m/s ±(0.06 m/s + 2 % of mv)

      Response time(at constant temperature)

      • typ. 4 sec or typ. 1 sec.

      Output analogue - selectable

      • 0-10 V and 4-20 mA

      Output digital

      • Modbus RTU

      Supply

      • 24 V AC/DC
    Technical specification
    • Unique ref.ee660
    • Product familyAir Velocity and Flow
    • Product groupAir Velocity Transmitters
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States