Publish your products
E+E EE671 - Compact Air Velocity Probe (Duct/Process Monitoring)

E+E EE671 - Compact Air Velocity Probe (Duct/Process Monitoring)

EE671 is a compact air velocity probe for HVAC applications. The built-in flow sensing element VTQ combines the advantages of state-of-the-art E+E thin-film manufacturing and of the newest transfer molding technology.

It operates on the hot-film anemometer principle and ensures high accuracy and reproducibility as well as long-term stability and outstanding resistance to pollutants.

EE671 is available with fix installed cable or with plug connection. The measured air velocity up to 20 m/s (4000 ft/min) is available at voltage output 0 - 1 V, 0 - 5 V or 0 - 10 V or on the Modbus RTU interface.

The alignment nut on the probe and the matching mounting flange simplify the installation, the correct orientation in the air flow and the precise control of the immersion depth.

With an optional configuration kit the user can set via a digital setup interface the output configuration and perform an adjustment of the probe.

Typical Applications

  • Heating and ventilation systems
  • Flow monitoring and control
  • Inlet air monitoring in ovens

Sigma 05 - Modular Sensor Platform

The EE671 is compatible with the Sigma 05 host device of the E+E Modular Sensor Platform. Together they become a versatile, plugand-play RH / T modular sensor with analogue outputs and optional display. Besides EE072, Sigma 05 accommodates also other E+E intelligent sensing probes. See www.epluse.com/Sigma05 for further details.

Specification
  • Measuring range

    • 0...5m/s (0...1000ft/min)
    • 0...10m/s (0...2000ft/min)
    • 0...15m/s (0...3000ft/min)
    • 0...20m/s (0...4000ft/min)

    Accuracy

    • 0.5... 5m/s: ±(0.2m/s (40ft/min) +3% of MV)
    • 1... 10m/s: ±(0.3m/s (60ft/min) +4% of MV)
    • 1... 15m/s: ±(0.35m/s (70ft/min) +5% of MV)
    • 1... 20m/s: ±(0.4m/s (80ft/min) +6% of MV)

    Outputs

    • 0-1/5/10 V (max. 1 mA)
    • Modbus RTU

    Supply

    • 10-29V DC SELV
Technical specification
  • Unique ref.ee671
  • Product familyAir Velocity and Flow
  • Product groupAir Velocity Probes
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit