Publish your products
E+E HTS801 - Industrial Humidity Transmitter (Harsh‑Environment, High‑Accuracy)
E+E HTS801 - Industrial Humidity Transmitter (Harsh‑Environment, High‑Accuracy)

    E+E HTS801 - Industrial Humidity Transmitter (Harsh‑Environment, High‑Accuracy)

    The HTS801 is designed to meet the highest demands for precisie and long-term stable measurement of relative humidity (RH) and temperature (T) in demanding industrial environments with constant high humidity and chemical contamination. Designed to perform reliably under constant high humidity, chemical exposure, and extreme conditions, it ensures accurate readings from -80 °C to +180 °C (-112 °F to 356 °F) and up to 300 bar (4,351 psi).

    Outstanding Measurement Performance
    The heated high-end E+E humidity and temperature sensing element enables reliable and long-term stable measurement in extremely humid or chemically polluted environment. The monolithic structure of the RH / T sensing element, protected by the E+E proprietary coating, allows for fast return to normal conditions after condensation or chemical contamination.

    Versatile and Robust
    Six HTS801 versions are available with several probe and cable lengths. With different heating modes, the HTS801 can be perfectly tailored to the specific needs of each measurement task. It features an IP65 / NEMA 4X polycarbonate or stainless-steel enclosure which can accommodate various interface modules and electrical connection options.

    rapidX Smart Probes
    The HTS801 allows the use of intelligent pluggable rapidX probes, for quick and easy plug-and-play probe exchange. Any HTS801 rapidX smart probe automatically uploads its specific parameters upon connecting it to the HTS801 electronics and can be replaced even during operation without any configuration, adjustment or calibration. This is particularly useful for excluding down time and its corresponding costs in harsh industrial environment, where the probe can get occasionally damaged.

    Outputs and Configuration
    The measured data is available on two freely scalable analogue outputs, on the RS485 (Modbus RTU) or Ethernet-PoE (Modbus TCP) interface and on the alarm (relay) outputs. The configuration and the RH and T adjustment of the HTS801 can be performed with the free PCS10 Product Configuration Software. An optional 3.5" colour display with push-buttons is available for configuration and visualization.

    Keep Your Sensors Reliable and Accurate with the E+E Service Programme

    The new E+E Service Programme is available for this product. Prevent downtime, ensure long-term accuracy, and protect your process with fast, professional maintenance.

    Typical Applications

    • Industrial Drying processes for Agricultural Drying and Building Material Drying .
    • High-humidity storage rooms
    • Climate, test and curing chambers
    • Meteorology measurement for NMI‘s and ice-warning systems
    • Fuel cell and automotive test benches
    • Pharmaceutical and chemical applications
    Specification
    • Measuring range - Humidity

      • 0...100 % RH

      Measuring range - Temperature

      • -80...+180 °C (-112...+356 °F)

      Measuring range - pressure-tight probe

      • 0.01...300 bar (0.15...4350 psi)

      Analogue output

      • 0-1 V / 0-5 V / 0-10 V
      • 0-20 mA / 4-20 mA

      Digital interface

      • RS485 with Modbus RTU
      • Ethernet-PoE with Modbus TCP
    Technical specification
    • Unique ref.hts801
    • Product familyHumidity and Temperature
    • Product groupHumidity Transmitters, Industrial
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit