Publish your products
Ekovilla Classic External wall U-0.16, REI 30

Ekovilla Classic External wall U-0.16, REI 30


Available in Finland


Ekovilla Cellulose Insulation is a carbon-neutral insulation material made from recycled wood fiber, i.e. recycled paper. 

Ekovilla blown-in insulation and insulation panels are suitable for both new construction and renovation.

A wall insulated with Ekovilla is energy-efficient, fire-safe and soundproof.

Ekovilla Classic is widely tested breathable structure proven in harsh Nordic conditions. Breathable structure regulates the relative humidity 

-U-value 0.16 W/m2K

-REI 30/60

-Rw (C, Ctr): 46 dB (44, 41)

Product properties of Ekovilla (wall blowing):

- Density is approx. 35-40 kg/m3

- Thermal conductivity λD(23.50) 0.038 W/(m K)

- Airflow resistance AFr10

- Eurofire class B-s2, d0

- M1 indoor air classification

- GWP Fossil: 0.134 kgCO2e/kg

- GWP Biogenic: -1.36 kgCO2e/kg

- GWP Total: -1.23 kgCO2e/kg

Specification
  • LAYERS

    1. Exterior cladding board 25x125 — 25 mm
    2. Ventilation gap, 22x100 c600 — 22 mm
    3. Windshield Runkoleijona — 25 mm
    4. Stud 48x198 c600, EKOVILLA — 198 mm
    5. EKOVILLA X5 air barrier
    6. Horizontal battens 48x48 c600 + Ekovilla board — 48 mm
    7. Interior lining — 13 mm

    PROPERTIES

    WallTotal thickness — 331 [mm] 

    Fire class — REI 60 

    Airborne sound insulation, Rw — Rw 46 dB 

    U-value — 0.16 [W/(m²·K)]

Technical specification
  • Unique ref.ekovilla-classic-external-wall-u-016-rei-30
  • Product familyInsulation
  • Product groupFinland
  • TypeBuilding Materials
  • Date of publishing2026-06-18
  • Edition number1
Related
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

Europe
Finland