Publish your products
Ekovilla Pitched Roof U-0.09

Ekovilla Pitched Roof U-0.09


Available in Finland


Ekovilla Cellulose Insulation is a carbon-neutral insulation made from recycled wood fiber, i.e. recycled paper. Blown wool is suitable for both new construction and renovation. The shapeless insulation fills even small gaps in the structure, forming a seamless insulation layer.

A roof insulated with Ekovilla is energy-efficient, fire-safe and highly soundproof.

-U-value 0.09 W/m2K

-EI 30

-Rw (C, Ctr): 52 dB (49, 43) sheet metal roof

-Rw (C, Ctr): 56 dB (54, 50) felt roof

-Rw (C, Ctr): 59 dB (57, 52) brick roof

Ekovilla product properties (Pitched roof blowing):

- Density is approx. 42 kg/m3

- Thermal conductivity λD(23.50) 0.038 W/(m K)

- Airflow resistance AFr44

- Eurofire class B-s2, d0

- M1 indoor air classification

- GWP Fossil: 0.134 kgCO2e/kg

- GWP Biogenic: -1.36 kgCO2e/kg

- GWP Total: -1.23 kgCO2e/kg

Specification
  • LAYERS

    1. Roofing— 25 mm
    2. Ventilation gap — 100 mm
    3. Wood fiber board — 12 mm
    4. EKOVILLA + load-bearing stucture — 450 mm
    5. EKOVILLA X5 air barrier or Ekovilla Smart X Pro Vapour barrier membrane
    6. Battens 48x48 c300 EKOVILLA — 48 mm
    7. Gypsum board— 13 mm

    PROPERTIES

    U-value — 0.09 [W/(m²·K)]

    Fire Resistance EI 30

Technical specification
  • Unique ref.ekovilla-pitched-roof-u-009
  • Product familyInsulation
  • Product groupFinland
  • TypeBuilding Materials
  • Date of publishing2026-06-18
  • Edition number1
Related
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

Europe
Finland