Publish your products
Ninfa 56, glass railing with an ultra slim design
Ninfa 56, glass railing with an ultra slim design
Ninfa 56, glass railing with an ultra slim design
Ninfa 56, glass railing with an ultra slim design
Ninfa 56, glass railing with an ultra slim design
    Faraone

    Ninfa 56, glass railing with an ultra slim design

    FIXING ON A WALL OR FOR PLACES WHERE THERE IS THE POSSIBILITY OF FALLING INTO THE VOID

    Glass and aluminium balustrades of slender design.

    The smallest of the new range with minimal lines. Suitable for installation on walls. Fully adjustable on the inside.

    DIMENSIONS OF THE PROFILE SECTION:
    64 x 83 mm


    Specification
    • NINFA 56 the smallest of the series in height and the width (ideal for places private) can be used in the following
      ways:

      1) above the reinforced concrete walls, the glass can have a variable height up to a maximum of 90 cm. (example 20 cm low wall + 90 cm glass = H 110 cm, height now required in general).
      The use of the ANTISCALABILITY carter is essential CHILDREN.

      2) Can be mounted on the floor with normal casing and with glass 8.8 100 cm high only if there is no fall in empty, or with a drop height less than 100 cm from the floor level.
      (example: internal partition, ground floor, o similar).

      The profile accommodates both glass 6.6 and the glass 8.8, thanks to the new system accessory RS for adjustment and tightening
      of the glasses.

      The heights of the glass are indicated in tables on page 136/137.


      Optional: integrable LED and handrail 

      Finishes: standard customizations and a request.

      SAFETY

      The certificate from the certification bodies guarantees the usual safety for Ninfa 55:

      • 200 kg/m (tested up to 300 kg/m) with glass 6+6 mm (temp. ind. + SG) h max 60 cm 
      • 200 kg/m (tested up to 300 kg/m) with glass 8+8 mm (temp. ind. + PVB/EVA) h max 90 cm

      Ninfa 56 is a product tested and certified at the Polytechnic of Milan.

      Technical specification
      • Unique ref.ninfa-56
      • Product familyRailing
      • Product groupNinfa - high performance glass railing
      • TypeObject (single object)
      • Date of publishing2022-03-31
      • Edition number1
      Related
      • Material mainGlass
      • Material secondaryAluminum
      • Designed inItaly
      • Manufactured inItaly
      Classification
      • BIMobject CategoryConstruction - Railing
      • IFC classificationRailing
      • UNSPSC nameRails
      • UNSPSC code301031
      • Uniclass 2015 CodeSs_25_15_60_05
      • Uniclass 2015 DescriptionBalustrade and guarding systems
      • CSI MasterFormat 2014 Code05 73 13
      • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
      • OmniClass Number23-17 25 11 11 17
      • OmniClass TitleRailing

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit