Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
finjabetong/products/e750d318-e273-492d-bacb-5afb49507c04
Home
Categories
Construction Materials
Other
Prefabricated element of foundation-F
Unavailable in United States
Finja Betong AB
Follow
Prefabricated element of foundation-F
F-element is ideally suited for brick facades with homogeneous wall or wooden frame. Bottom plate of S200 or S300.
Download
Specification
Specification
Length: straight 1200 and corners 600 + 600 mm, Height: 300 and 400 mm
Technical specification
Technical specification
Unique ref.
F-element
Product family
Element of foundation and Foam insulation board
Product group
Insulated prefabricated element of foundation
Type
Object (single object)
Date of publishing
2020-02-06
Edition number
1
Width (mm)
1200
Depth (mm)
583
Links
Links
Product url
https://www.finja.se/produkter/grund-cellplast/f-element-s200?id=6430080
Installation instructions
https://www.finja.se/storage/ma/3e61574f86234984873029a1a0b41d97/8fc65716a7c7423081ef061cdf484529/pdf/B39A3F31017D76A40865383512130A560E7A6E3C/F-element_AA_sv.pdf
Technical description
https://www.finja.se/storage/ma/c87c27ca98904d40bab7a6e74d759c3c/4e0f6ce20fac45368e188c8b84eb2bb3/pdf/8DB38F827FCECCEF0B8AE9904E03E28D0B6E7465/F-element%20S200%20_PB_sv.pdf
Related
Related
Material main
EPS
Material secondary
Plaster
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Construction Materials - Other
IFC classification
Building Element
ETIM Code
EG020500
ETIM Name
Building - insulation material
UNSPSC name
Thermal insulation
UNSPSC code
301415
Uniclass 2015 Code
Pr_25_31_48_28
Uniclass 2015 Description
Expanded polystyrene (EPS) bead insulation
CSI MasterFormat 2014 Code
07 00 00
CSI MasterFormat 2014 Title
Thermal and Moisture Protection
OmniClass Number
23-13 25 19
OmniClass Title
Thermal Insulation
CSI UniFormat II Code
A10
CSI UniFormat II Title
FOUNDATIONS
Region availability
Europe
Norway
Sweden
Similar products
VERSATEX
VERSATEX Mouldings
Download
Klimas Wkręt-Met
K - Hex head wood screw
Download
Schluter Systems
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
Download
Klimas Wkręt-Met
WPCV - Screw without ribs for circumferential fittings, PH
Download
AZEK Exteriors
AZEK Captivate Prefinished Siding and Trim
Download
Schluter Systems
DILEX-AHK Cove-shaped profile for inside wall corners and floor/wall transitions
Download