Publish your products
Ventilated rainscreen façade ATK SystemOne-FPH-Box
Ventilated rainscreen façade ATK SystemOne-FPH-Box
    fischer

    Ventilated rainscreen façade ATK SystemOne-FPH-Box

    We present our model template for a ventilated facade, a comprehensive model showing one of our system solutions. This template serves as a valuable tool for testing and evaluating the potential of our façade systems. Whether you are an architect, designer or contractor, this model template offers a small glimpse into the possibilities of our innovative systems.

    For precise product selection and system solutions tailored to your unique requirements, don't hesitate to reach out to our dedicated support team. We are committed to helping you with the selection, sizing, and planning of our product systems.

    Specification
    • SystemOne
      A key element of fischer façade systems is the SystemOne subframe. It is designed for high loads, largesized, heavy natural stone slabs and for bridging nonload-bearing building structures. The subconstruction reduces assembly times on-site, reduces noise, e.g. during renovations, and allows easy replacement of panels. The combination of horizontal profiles and panel clasps results in a constant construction dimension of 37 mm.

      SystemOne Light
      The fischer SystemOne Light façade system is the efficient solution when it comes to fast installation of rainscreen facades made of lightweight façade panels. The combination of horizontal profiles and panel clasps results in a constant construction dimension of 25 mm.

      SystemOne Vertical Solution
      A purely vertical subconstruction can be implemented with the fischer SystemOne Vertical Solution. With this system, the loads are transferred directly via the panel clasps mounted on the vertical profiles. For this system, the special Zykon FZP II VS panel anchors are used, which, thanks to the suspension nut, are hooked into the clasps according to the key lock principle. The use of the vertical solution results in a constant construction dimension of 15 mm

    Technical specification
    • Unique ref.ventilated-rainscreen-facade-atk-systemone-fph-box
    • Product familyFaçade systems
    • Product groupAssemblies
    • TypeAssembly (multiple objects)
    • Date of publishing2023-10-12
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • OmniClass Number23-13 33 27 11 11
    • OmniClass TitleCurtain Wall Components 
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit