Publish your products
ID+ 3.5" Adjustable Accent
ID+ 3.5" Adjustable Accent
ID+ 3.5" Adjustable Accent
ID+ 3.5" Adjustable Accent
ID+ 3.5" Adjustable Accent
    Archived

    ID+ 3.5" Adjustable Accent

    FEATURES DESIGN 3.5" aperture round LED adjustable. Tool-less adjustable mechanism allows for 0° - 35° vertical tilt and 362° rotation. PERFORMANCE. Highest CBCP for its shallow profile size; 12,360 candelas. Four LED optic options for field adjustability of beam spread. Selection of dimming drivers including 0-10V, DALI, Lutron and forward phase. APPLICATION. Art and object accenting. Commercial, Residential and Hospitality. Ideal for shallow or restricted plenums.
    Specification
    • LED System Proprietary LED module with single light emitting source. May be specified in 2700K, 3000K, 3500K or 4000K in CRI>80 or CRI>90. Color accuracy within 2 SDCM. Aluminum heat sink provides appropriate thermal management. Construction Thermally protected housing for new construction applications. Insulation to be kept 3" away from housing. Type IC inherently protected, suitable for direct contact with insulation. Restrictive airflow per ASTM-E283. Butterfly brackets allow mounting to ½ emt. Order bar hangers as an accessory. Die-cast aluminum heat sink designed for maximum thermal dissipation. Die-formed housing and integral junction box with (7) 1⁄2" pry outs. UL & cUL listed for (8) #12 AWG (4 in, 4 out) 90°C conductors and feed through–branch wiring. Accommodates ceiling thicknesses from 0.5" to 1" thickness. For thicker ceiling consult factory. Fixture will not exceed 5 lb. Adjustment 35˚ vertical tilt and 362˚ rotation of light module. Electrical Choice of constant current dimming drivers. Power factor > .9 typical. Emergency Bodine BSL17C–C2. Emergency output —7W for 90 minutes. Above ceiling access only. Maximum mounting height: 10.78ft. Labels UL and cUL listed. Suitable for Dry or Damp Locations, indoor use only. AA trim optic with Solite lens, wet location standard. Lumen Maintenance Reported: L70 at >55,000 hours Calculated: L70 at 420,000 Reported: L90 at >55,000 hours Calculated: L90 at 105,000 Derived from EPA TM-21 calculator. Reliability At Focal Point, our products are designed to stand the test of time. Each luminaire is engineered using superior components, manufactured with the utmost care and rigorously tested. Contact us for reliability data. Warranty LED System rated for operation in ambient environments up to 25°C. 5-year limited warranty
    Technical specification
    • Unique ref.fp-flcs3-ro
    • Product familyDownlights
    • Product groupId+ led
    • TypeObject (single object)
    • Date of publishing2017-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit