LED System
Proprietary linear LED module incorporates premium LEDs on a robust platform to achieve
excellent thermal management. LEDs are placed to promote a uniform appearance.
Available in 3000K, 3500K or 4000K with CRI>80, 3SDCM. LED modules and drivers are
replaceable from below.
Construction
One piece extruded aluminum housing. 20 Ga. steel end caps, bulkheads, sliding sleeve
and regress leg. 4' unit weight: 32 lbs.
Optic
Reflectors fabricated of 22 Ga. steel finished in High Reflectance White powder coat.
Extruded acrylic lens .085" thick with satin finish, up to 8' continuous.
Electrical
Luminaires are pre-wired with factory installed branch circuit wiring and over-molded quick
connects. Standard 120-277V constant current driver includes 0-10V analog dimming.
Dimming range 100% to 10%.Power factor >.9.
Emergency Battery
Bodine BSL310-CAN. Emergency output - 10 watts for 90 minutes.
Labels
UL and cUL listed. Suitable for Dry or Damp Locations, indoor use only.
Finish
Polyester powder coat applied over a 5-stage pre-treatment.
Lumen Maintenance
Calculated: L70 at 118,000 hours Reported: L70 at >60,000 hours
Derived from EPA TM-21 calculator based on 10,000 hours of test data.
Warranty
LED system rated for operation in ambient environments up to 25°C. 5-year limited warranty.
4