Publish your products
Quarto Interior 270

Quarto Interior 270

The inspiration of the circle. Eternal and ever familiar. The timeless language of geometry is rich and full of meaning. Quarto. A primeval shape on the cutting edge. Quarto is designed by Torsten Thorup and Claus Bonderup back in the 80'es, but is still going strong due to its classic circular shape. However, the Quarto from Focus Lighting differs from the many similar products because it ends up in a cylindrical shape. This completes and adds harmony to the shape. Throughout the years Quarto has proven its ability to both adding quality to and adjusting to its environment.

Available with E27 base or LED. Available in White, Black, Graphite grey, as well as Copper and Brass. Design: Torsten Thorup & Claus Bonderup.

Technical specification
  • Unique ref.5703646480131
  • Product familyIndoor
  • Product groupWall
  • TypeObject (single object)
  • Date of publishing2012-06-14
  • Edition number2
  • Height (mm)145
  • Width (mm)270
  • Depth (mm)151
Related
  • Material mainSteel
  • Material secondaryPolycarbonate
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)1.3
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016

Region availability

Europe
Denmark
Germany
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit