Publish your products
Sky Park Large

Sky Park Large

In cooperation with AART Designers we have developed SKY, a park luminaire in a contemporary design. The light source, LED, is placed at the bottom of the luminaire, and the indirect light, reflected by the arched roof, is soft and pleasant.

The form of the luminaire, reaching for the sky, with the arched roof top has lead to the name SKY. Light is reflected and comes from above - from the sky.

Technical specification
  • Unique ref.sky-park-large
  • Product familyOutdoor
  • Product groupSkyPark
  • TypeObject (single object)
  • Date of publishing2026-09-22
  • Edition number1
  • Height (mm)618
  • Width (mm)480
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911

Region availability

Europe
Denmark
Germany
Sweden